??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22351.0015 lifting pin
HELP_VARIABLE
Company
Halder
Description
EH 22351. - Lifting Pins, self-locking, with handle
Bill of material
22351.0015 lifting pin
BESTNR
Ref. No.
22351.0015
MAT
Material
Stainless steel 1.4542
D1
Diameter -0.04/-0.08
10.0 mm
L1
+1
50 mm
D2
11.70 mm
D3
21.5 mm
D4
14 mm
D5
min.
12.20 mm
L2
10.20 mm
L3
18.7 mm
L4
36.5 mm
L5
100 mm
F1
Carrying force
500 N
D
Locating hole H11
10.0 mm
G
Weight
159 g
Embedded user actions